Robotiq Vacuum Grippers can handle a wide range of applications and are ideal for picking up uneven and even workpieces made of different materials, such as cardboard, glass, sheet metal (dry) and plastic. Because of the customizable bracket and unique air nodes, Robotiq Vacuum Grippers provide manufacturers full control over their Gripper to make sure it’s a perfect fit for their applications.
You don’t need a background in robotics to use the Robotiq Vacuum Grippers. Install your Gripper in just a few minutes with our Plug + Play kits, and use our intuitive gripping software to program directly on your robot’s touchscreen.
The elaborate URCap guarantees that the Vacuum Grippers are easily and optimally configured for the task at hand.
Robotiq Wrist Camera combined with Vacuum Grippers enable quick object teaching for an optimal grasp.
EPick operates without air supply, which makes it highly mobile. EPick is a safe gripping solution for your automation needs.
Robotiq’s unique air nodes link the air tubes to the suction cups in order to customize the entire system.
EPick
|
AirPick
|
|
Energy source | Electricity | Compressed air |
Gripper mass | 710g | 332g |
Vacuum level | 80% | 85% |
Vacuum flow | 12L/min | * |
Noise level | 64dB(A) | 70.5dB(A) |
Air consumption | - | 135.9L/min |
*See manual for further information. |
Get only relevant information about automation that’s of interest to you. No filler content. No unwanted emails. And you can unsubscribe at any time.