Nutriset Group, a pioneer in the fight against malnutrition, is committed to both employee...
Préhenseurs à vide
Découvrez les préhenseurs à vide Robotiq
Pleins feux sur PowerPick
Conçue pour offrir robustesse et flexibilité, la gamme de préhenseurs à vide PowerPick rassemble les apprentissages tirés de centaines d'installations de solutions de palettisation Robotiq dans le monde entier.
Ces préhenseurs sont spécialement conçus pour prendre en charge les applications de palettisation. Construits avec des composantes de qualité industrielle, les préhenseurs à vide PowerPick offrent une garantie de plein fonctionnement même lorsqu'ils sont exposés à des conditions moins contrôlées, telles que l'humidité et la poussière.
-
JUSQU'À 27 KG
CHARGE UTILE MAXIMALE
JUSQU'À 42
CONFIGURATIONS
JUSQU'À 92 %
DE NIVEAU DE VIDE
Exceller dans diverses tâches et maîtriser la palettisation
Transfert d’objets
Features
Key Features of Hand-E Gripper by Robotiq
Built for collaborative robots
- 50-mm stroke gripper model is suited to collaborative robots
- Integrates seamlessly with Robotiq’s Wrist Camera and FT 300 Force Torque Sensor
- Ergonomic shape for hand-guiding
Built for collaborative robots
- 50-mm stroke gripper model is suited to collaborative robots
- Integrates seamlessly with Robotiq’s Wrist Camera and FT 300 Force Torque Sensor
- Ergonomic shape for hand-guiding
Built for collaborative robots
- 50-mm stroke gripper model is suited to collaborative robots
- Integrates seamlessly with Robotiq’s Wrist Camera and FT 300 Force Torque Sensor
- Ergonomic shape for hand-guiding
Built for collaborative robots
- 50-mm stroke gripper model is suited to collaborative robots
- Integrates seamlessly with Robotiq’s Wrist Camera and FT 300 Force Torque Sensor
- Ergonomic shape for hand-guiding
Integration
Easy to integrate, easy to use
Robotiq’s Hand-E Gripper is simple to integrate in your production environment and easy for workers of all skill levels to use—no robotics experience required.Install your adaptive gripper in just a few minutes, thanks to our Plug + Play gripper kits. Then use our intuitive software interface to program directly on your robot’s touchscreen.
Accelerate your production line
Increase productivity and improve your cycle time with a dual configuration, which lets you handle more objects at a time. The dual Hand-E configuration is the perfect way to keep your CNC machine fed, even when your operators are away.
Accelerate your production line
Increase productivity and improve your cycle time with a dual configuration, which lets you handle more objects at a time. The dual Hand-E configuration is the perfect way to keep your CNC machine fed, even when your operators are away.
Accelerate your production line
Increase productivity and improve your cycle time with a dual configuration, which lets you handle more objects at a time. The dual Hand-E configuration is the perfect way to keep your CNC machine fed, even when your operators are away.
Technical Documentation
Gorem ipsum dolor sit amet, consectetur adipiscing elit.
Robotiq has a variety of technical information available for your solution.
In the aftermath of the pandemic, the business environment has pushed manufacturers to evaluate (or...
Understanding the overall cost of palletizing solutions is an important step in the decision making...
In the ever-evolving food and beverage production landscape, manufacturing continues its...
As Robotiq's Senior Product Manager, along with our CEO Samuel Bouchard, I am thrilled to present...
Specifications
Morem ipsum dolor sit amet
Qorem ipsum dolor sit amet, consectetur adipiscing elit. Nunc vulputate libero et velit interdum, ac aliquet odio mattis.
Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) *Calculated for the use of silicon covered fingertips to grip a steel object, at a low robot acceleration.
-
6500
Cases palletized in a day
6500
Cases palletized in a day
6500
Cases palletized in a day
Applications
Versatile Applications of Hand-E Grippers by Robotiq
Quality Testing
Read more
Quality Testing
Read more
Quality Testing
Read more
Quality Testing
Read more
Robustesse, flexibilité et facilité d'utilisation
Performances optimisées
- Le moteur déporté du préhenseur à vide diminue le poids de l'outil, ce qui permet une charge utile plus élevée.
- Capacité de charge jusqu'à 11,5 kg (PowerPick 10).
- Capacité de charge jusqu'à 18 kg (PowerPick 20).
- Capacité de charge jusqu'à 27 kg (PowerPick 30).
- Le double canal optimise le contrôle du débit d’air.
- Composantes de qualité industrielle.
- Faible entretien.
Installation et personnalisation sans effort
- Aucune formation requise.
- Installation en 30 minutes, nécessitant seulement une clé Allen.
- Conception standardisée du préhenseur.
- Accouplement standard.
- 42 configurations (PowerPick 10).
- 24 configurations (PowerPick 20, 30).
- Modes de préhension simple ou double.
- L'emsemble comprend des petites et des grandes ventouses et des extensions (PowerPick 10).
Integration
Easy to integrate, easy to use
Robotiq’s Hand-E Gripper is simple to integrate in your production environment and easy for workers of all skill levels to use—no robotics experience required.Install your adaptive gripper in just a few minutes, thanks to our Plug + Play gripper kits. Then use our intuitive software interface to program directly on your robot’s touchscreen.
Accelerate your production line
Increase productivity and improve your cycle time with a dual configuration, which lets you handle more objects at a time. The dual Hand-E configuration is the perfect way to keep your CNC machine fed, even when your operators are away.
Accelerate your production line
Increase productivity and improve your cycle time with a dual configuration, which lets you handle more objects at a time. The dual Hand-E configuration is the perfect way to keep your CNC machine fed, even when your operators are away.
Accelerate your production line
Increase productivity and improve your cycle time with a dual configuration, which lets you handle more objects at a time. The dual Hand-E configuration is the perfect way to keep your CNC machine fed, even when your operators are away.
Technical Documentation
Gorem ipsum dolor sit amet, consectetur adipiscing elit.
Robotiq has a variety of technical information available for your solution.
In the aftermath of the pandemic, the business environment has pushed manufacturers to evaluate (or...
Understanding the overall cost of palletizing solutions is an important step in the decision making...
In the ever-evolving food and beverage production landscape, manufacturing continues its...
As Robotiq's Senior Product Manager, along with our CEO Samuel Bouchard, I am thrilled to present...
Specifications
Morem ipsum dolor sit amet
Qorem ipsum dolor sit amet, consectetur adipiscing elit. Nunc vulputate libero et velit interdum, ac aliquet odio mattis.
Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) *Calculated for the use of silicon covered fingertips to grip a steel object, at a low robot acceleration.
-
6500
Cases palletized in a day
6500
Cases palletized in a day
6500
Cases palletized in a day
Applications
Versatile Applications of Hand-E Grippers by Robotiq
Quality Testing
Read more
Quality Testing
Read more
Quality Testing
Read more
Quality Testing
Read more
Features
Key Features of Hand-E Gripper by Robotiq
Built for collaborative robots
- 50-mm stroke gripper model is suited to collaborative robots
- Integrates seamlessly with Robotiq’s Wrist Camera and FT 300 Force Torque Sensor
- Ergonomic shape for hand-guiding
Built for collaborative robots
- 50-mm stroke gripper model is suited to collaborative robots
- Integrates seamlessly with Robotiq’s Wrist Camera and FT 300 Force Torque Sensor
- Ergonomic shape for hand-guiding
Built for collaborative robots
- 50-mm stroke gripper model is suited to collaborative robots
- Integrates seamlessly with Robotiq’s Wrist Camera and FT 300 Force Torque Sensor
- Ergonomic shape for hand-guiding
Built for collaborative robots
- 50-mm stroke gripper model is suited to collaborative robots
- Integrates seamlessly with Robotiq’s Wrist Camera and FT 300 Force Torque Sensor
- Ergonomic shape for hand-guiding
Facile à intégrer, facile à utiliser
Ces préhenseurs allient performance et polyvalence inégalée. Ils sont reconnus pour leur configuration simplifiée et hautement performante et leur durabilité.
Conçus pour des performances optimales
Les préhenseurs à vide PowerPick présentent une conception légère et compacte, qui améliore l'agilité du cobot dans les espaces restreints et maximise la capacité de charge utile. Leur géométrie réglable leur permet de gérer plusieurs tailles de pièces, de sorte qu'ils offrent des performances optimisées pour une variété d'applications.
Intégration rapide pour une efficacité maximale
PowerPick illustre la facilité d'intégration avec son processus d'installation rapide, reflétant l'engagement de Robotiq à rendre la robotique accessible pour tous les utilisateurs.
Conçu pour la durabilité et l’adaptabilité
Les préhenseurs PowerPick sont fabriqués avec des composantes de qualité industrielle, garantissant une maintenance réduite, une durabilité élevée et un fonctionnement fiable, minimisant ainsi les temps d'arrêt en cas de problèmes inattendus.
Technical Documentation
Gorem ipsum dolor sit amet, consectetur adipiscing elit.
Robotiq has a variety of technical information available for your solution.
In the aftermath of the pandemic, the business environment has pushed manufacturers to evaluate (or...
Understanding the overall cost of palletizing solutions is an important step in the decision making...
In the ever-evolving food and beverage production landscape, manufacturing continues its...
As Robotiq's Senior Product Manager, along with our CEO Samuel Bouchard, I am thrilled to present...
Specifications
Morem ipsum dolor sit amet
Qorem ipsum dolor sit amet, consectetur adipiscing elit. Nunc vulputate libero et velit interdum, ac aliquet odio mattis.
Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) *Calculated for the use of silicon covered fingertips to grip a steel object, at a low robot acceleration.
-
6500
Cases palletized in a day
6500
Cases palletized in a day
6500
Cases palletized in a day
Applications
Versatile Applications of Hand-E Grippers by Robotiq
Quality Testing
Read more
Quality Testing
Read more
Quality Testing
Read more
Quality Testing
Read more
Features
Key Features of Hand-E Gripper by Robotiq
Built for collaborative robots
- 50-mm stroke gripper model is suited to collaborative robots
- Integrates seamlessly with Robotiq’s Wrist Camera and FT 300 Force Torque Sensor
- Ergonomic shape for hand-guiding
Built for collaborative robots
- 50-mm stroke gripper model is suited to collaborative robots
- Integrates seamlessly with Robotiq’s Wrist Camera and FT 300 Force Torque Sensor
- Ergonomic shape for hand-guiding
Built for collaborative robots
- 50-mm stroke gripper model is suited to collaborative robots
- Integrates seamlessly with Robotiq’s Wrist Camera and FT 300 Force Torque Sensor
- Ergonomic shape for hand-guiding
Built for collaborative robots
- 50-mm stroke gripper model is suited to collaborative robots
- Integrates seamlessly with Robotiq’s Wrist Camera and FT 300 Force Torque Sensor
- Ergonomic shape for hand-guiding
Integration
Easy to integrate, easy to use
Robotiq’s Hand-E Gripper is simple to integrate in your production environment and easy for workers of all skill levels to use—no robotics experience required.Install your adaptive gripper in just a few minutes, thanks to our Plug + Play gripper kits. Then use our intuitive software interface to program directly on your robot’s touchscreen.
Accelerate your production line
Increase productivity and improve your cycle time with a dual configuration, which lets you handle more objects at a time. The dual Hand-E configuration is the perfect way to keep your CNC machine fed, even when your operators are away.
Accelerate your production line
Increase productivity and improve your cycle time with a dual configuration, which lets you handle more objects at a time. The dual Hand-E configuration is the perfect way to keep your CNC machine fed, even when your operators are away.
Accelerate your production line
Increase productivity and improve your cycle time with a dual configuration, which lets you handle more objects at a time. The dual Hand-E configuration is the perfect way to keep your CNC machine fed, even when your operators are away.
Technical Documentation
Gorem ipsum dolor sit amet, consectetur adipiscing elit.
Robotiq has a variety of technical information available for your solution.
In the aftermath of the pandemic, the business environment has pushed manufacturers to evaluate (or...
Understanding the overall cost of palletizing solutions is an important step in the decision making...
In the ever-evolving food and beverage production landscape, manufacturing continues its...
As Robotiq's Senior Product Manager, along with our CEO Samuel Bouchard, I am thrilled to present...
Specifications
Morem ipsum dolor sit amet
Qorem ipsum dolor sit amet, consectetur adipiscing elit. Nunc vulputate libero et velit interdum, ac aliquet odio mattis.
Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) *Calculated for the use of silicon covered fingertips to grip a steel object, at a low robot acceleration.
Ils font confiance aux préhenseurs PowerPick
Les capacités de levée sont impressionnantes. La prise est robuste quelle que soit la porosité du carton ou les variations de pliage et de collage de la boîte. Pendant la phase de test, j’ai volontairement brisé une ventouse et le préhenseur a malgré tout conservé une bonne prise sur la boîte.
Enric Vila Avila
Directeur technique, Vicosystems
-
6500
Cases palletized in a day
Features
Key Features of Hand-E Gripper by Robotiq
Built for collaborative robots
- 50-mm stroke gripper model is suited to collaborative robots
- Integrates seamlessly with Robotiq’s Wrist Camera and FT 300 Force Torque Sensor
- Ergonomic shape for hand-guiding
Built for collaborative robots
- 50-mm stroke gripper model is suited to collaborative robots
- Integrates seamlessly with Robotiq’s Wrist Camera and FT 300 Force Torque Sensor
- Ergonomic shape for hand-guiding
Built for collaborative robots
- 50-mm stroke gripper model is suited to collaborative robots
- Integrates seamlessly with Robotiq’s Wrist Camera and FT 300 Force Torque Sensor
- Ergonomic shape for hand-guiding
Built for collaborative robots
- 50-mm stroke gripper model is suited to collaborative robots
- Integrates seamlessly with Robotiq’s Wrist Camera and FT 300 Force Torque Sensor
- Ergonomic shape for hand-guiding
Integration
Easy to integrate, easy to use
Robotiq’s Hand-E Gripper is simple to integrate in your production environment and easy for workers of all skill levels to use—no robotics experience required.Install your adaptive gripper in just a few minutes, thanks to our Plug + Play gripper kits. Then use our intuitive software interface to program directly on your robot’s touchscreen.
Accelerate your production line
Increase productivity and improve your cycle time with a dual configuration, which lets you handle more objects at a time. The dual Hand-E configuration is the perfect way to keep your CNC machine fed, even when your operators are away.
Accelerate your production line
Increase productivity and improve your cycle time with a dual configuration, which lets you handle more objects at a time. The dual Hand-E configuration is the perfect way to keep your CNC machine fed, even when your operators are away.
Accelerate your production line
Increase productivity and improve your cycle time with a dual configuration, which lets you handle more objects at a time. The dual Hand-E configuration is the perfect way to keep your CNC machine fed, even when your operators are away.
Technical Documentation
Gorem ipsum dolor sit amet, consectetur adipiscing elit.
Robotiq has a variety of technical information available for your solution.
In the aftermath of the pandemic, the business environment has pushed manufacturers to evaluate (or...
Understanding the overall cost of palletizing solutions is an important step in the decision making...
In the ever-evolving food and beverage production landscape, manufacturing continues its...
As Robotiq's Senior Product Manager, along with our CEO Samuel Bouchard, I am thrilled to present...
Specifications
Morem ipsum dolor sit amet
Qorem ipsum dolor sit amet, consectetur adipiscing elit. Nunc vulputate libero et velit interdum, ac aliquet odio mattis.
Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) *Calculated for the use of silicon covered fingertips to grip a steel object, at a low robot acceleration.
-
6500
Cases palletized in a day
6500
Cases palletized in a day
6500
Cases palletized in a day
Applications
Versatile Applications of Hand-E Grippers by Robotiq
Quality Testing
Read more
Quality Testing
Read more
Quality Testing
Read more
Quality Testing
Read more
Features
Key Features of Hand-E Gripper by Robotiq
Built for collaborative robots
- 50-mm stroke gripper model is suited to collaborative robots
- Integrates seamlessly with Robotiq’s Wrist Camera and FT 300 Force Torque Sensor
- Ergonomic shape for hand-guiding
Built for collaborative robots
- 50-mm stroke gripper model is suited to collaborative robots
- Integrates seamlessly with Robotiq’s Wrist Camera and FT 300 Force Torque Sensor
- Ergonomic shape for hand-guiding
Built for collaborative robots
- 50-mm stroke gripper model is suited to collaborative robots
- Integrates seamlessly with Robotiq’s Wrist Camera and FT 300 Force Torque Sensor
- Ergonomic shape for hand-guiding
Built for collaborative robots
- 50-mm stroke gripper model is suited to collaborative robots
- Integrates seamlessly with Robotiq’s Wrist Camera and FT 300 Force Torque Sensor
- Ergonomic shape for hand-guiding
Integration
Easy to integrate, easy to use
Robotiq’s Hand-E Gripper is simple to integrate in your production environment and easy for workers of all skill levels to use—no robotics experience required.Install your adaptive gripper in just a few minutes, thanks to our Plug + Play gripper kits. Then use our intuitive software interface to program directly on your robot’s touchscreen.
Accelerate your production line
Increase productivity and improve your cycle time with a dual configuration, which lets you handle more objects at a time. The dual Hand-E configuration is the perfect way to keep your CNC machine fed, even when your operators are away.
Accelerate your production line
Increase productivity and improve your cycle time with a dual configuration, which lets you handle more objects at a time. The dual Hand-E configuration is the perfect way to keep your CNC machine fed, even when your operators are away.
Accelerate your production line
Increase productivity and improve your cycle time with a dual configuration, which lets you handle more objects at a time. The dual Hand-E configuration is the perfect way to keep your CNC machine fed, even when your operators are away.
Technical Documentation
Gorem ipsum dolor sit amet, consectetur adipiscing elit.
Robotiq has a variety of technical information available for your solution.
In the aftermath of the pandemic, the business environment has pushed manufacturers to evaluate (or...
Understanding the overall cost of palletizing solutions is an important step in the decision making...
In the ever-evolving food and beverage production landscape, manufacturing continues its...
As Robotiq's Senior Product Manager, along with our CEO Samuel Bouchard, I am thrilled to present...
42 options de manipulation différentes
Charge utile 13 kg (28 livres) Poids d'outillage 1 kg (2 livres) Source d'énergie Air comprimé et électricité Paramètres de contrôle Détection d'objets, niveau de vide, préhension et relâchement Durée de vie 2 000 000 de cycles Configurations de préhenseurs 42 Niveau de vide maximum 92 % Débit d’air maximum 180 l/min (47,5 GPM) Consommation d'air 157 à 305 l/min (5,5 à 10,8 CFM) Classification de l'air ISO 8573-1 Classe 7-4-4 Température de fonctionnement 0 à 50 °C (32 à 122 °F) Powerful, adaptable, robust
Modèle Powerpick 10 Powerpick 20 Powerpick 30 Charge utile 11.5 kg (25 lb) 18.2 kg (40 lb) 27.2 kg (60 lb) Poids de l'outil 1 kg (2.2 lb) 1.8 kg (4 lb) 1.9 kg (4.2 lb) Source d'énergie Air comprimé et électricité Air comprimé et électricité Air comprimé et électricité Paramètres de contrôle Détection d'objets, niveau de vide, préhension et relâchement Détection d'objets, niveau de vide, préhension et relâchement Détection d'objets, niveau de vide, préhension et relâchement Durée de vie 2 000 000 cycles 2 000 000 cycles 2 000 000 cycles Configurations du préhenseur 42 24 24 Niveau de vide maximal 92% 92% 92% Débit de vide maximal 180 l/min (47.5 GPM) 376 l/min (99.3 GPM) 376 l/min (99.3 GPM) Consommation d'air 157 à 305 l/m (5.5 à 10.8 CFM) 282 à 564 l/m (10 à 19.9 CFM) 282 à 564 l/m (10 à 19.9 CFM) Qualité de l'air ISO 8573-1 Class 7-4-4 Class 7-4-4 Class 7-4-4 Température d'opération 0 à 50 ºC (32 à 122 ºF) 0 à 50 ºC (32 à 122 ºF) 0 à 50 ºC (32 à 122 ºF)
Préhenseur à vide EPick
Le préhenseur à vide EPick se distingue par le fait qu'il n'a pas besoin d'une source d'air externe. Le préhenseur est doté d'une puissante pompe à vide électrique intégrée. Il soulève une variété de matériaux, comme le verre, le métal et le plastique.
Avec sa puissance, sa taille compacte et son fonctionnement silencieux (64 dB), EPick est le choix idéal pour l'automatisation collaborative des robots.
-
11,5 KG
CHARGE UTILE MAXIMALE
12 L/MIN
DÉBIT D’AIR
0,71 KG
POIDS D'OUTILAGE
Automatisez toutes vos applications avec un seul préhenseur
Features
Key Features of Hand-E Gripper by Robotiq
Built for collaborative robots
- 50-mm stroke gripper model is suited to collaborative robots
- Integrates seamlessly with Robotiq’s Wrist Camera and FT 300 Force Torque Sensor
- Ergonomic shape for hand-guiding
Built for collaborative robots
- 50-mm stroke gripper model is suited to collaborative robots
- Integrates seamlessly with Robotiq’s Wrist Camera and FT 300 Force Torque Sensor
- Ergonomic shape for hand-guiding
Built for collaborative robots
- 50-mm stroke gripper model is suited to collaborative robots
- Integrates seamlessly with Robotiq’s Wrist Camera and FT 300 Force Torque Sensor
- Ergonomic shape for hand-guiding
Built for collaborative robots
- 50-mm stroke gripper model is suited to collaborative robots
- Integrates seamlessly with Robotiq’s Wrist Camera and FT 300 Force Torque Sensor
- Ergonomic shape for hand-guiding
Integration
Easy to integrate, easy to use
Robotiq’s Hand-E Gripper is simple to integrate in your production environment and easy for workers of all skill levels to use—no robotics experience required.Install your adaptive gripper in just a few minutes, thanks to our Plug + Play gripper kits. Then use our intuitive software interface to program directly on your robot’s touchscreen.
Accelerate your production line
Increase productivity and improve your cycle time with a dual configuration, which lets you handle more objects at a time. The dual Hand-E configuration is the perfect way to keep your CNC machine fed, even when your operators are away.
Accelerate your production line
Increase productivity and improve your cycle time with a dual configuration, which lets you handle more objects at a time. The dual Hand-E configuration is the perfect way to keep your CNC machine fed, even when your operators are away.
Accelerate your production line
Increase productivity and improve your cycle time with a dual configuration, which lets you handle more objects at a time. The dual Hand-E configuration is the perfect way to keep your CNC machine fed, even when your operators are away.
Technical Documentation
Gorem ipsum dolor sit amet, consectetur adipiscing elit.
Robotiq has a variety of technical information available for your solution.
In the aftermath of the pandemic, the business environment has pushed manufacturers to evaluate (or...
Understanding the overall cost of palletizing solutions is an important step in the decision making...
In the ever-evolving food and beverage production landscape, manufacturing continues its...
As Robotiq's Senior Product Manager, along with our CEO Samuel Bouchard, I am thrilled to present...
Specifications
Morem ipsum dolor sit amet
Qorem ipsum dolor sit amet, consectetur adipiscing elit. Nunc vulputate libero et velit interdum, ac aliquet odio mattis.
Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) *Calculated for the use of silicon covered fingertips to grip a steel object, at a low robot acceleration.
-
6500
Cases palletized in a day
6500
Cases palletized in a day
6500
Cases palletized in a day
Applications
Versatile Applications of Hand-E Grippers by Robotiq
Quality Testing
Read more
Quality Testing
Read more
Quality Testing
Read more
Quality Testing
Read more
EPick offre aux fabricants plus de contrôle pour une gestion simplifiée des applications
Adaptable
EPick fonctionne sans alimentation en air, ce qui le rend très mobile. Le préhenseur peut être personnalisé selon six configurations pour répondre aux différents besoins des applications. Pour obtenir un débit plus élevé et lever plusieurs boîtes simultanément, deux préhenseurs EPick peuvent être assemblés au poigner du robot. Aucun câble supplémentaire n'est nécessaire.Puissant
La conception du préhenseur à vide EPick permet un débit d’air substantiel de 12 l/min (à un niveau de vide de 80 %). Il est idéal pour agripper des pièces aux surfaces planes ou inégales, fabriquées à partir de matériaux comme le carton, le verre, la tôle sèche et le plastique.Compatibilité
EPick est prêt à l'emploi pour les robots d'Universal Robots, Techman Robot et OMRON/TM, et est compatible avec n'importe quel cobot.Facile à utiliser
L'installation ne nécessite aucune expertise en robotique et ne prend que quelques minutes. Elle s'éxécute en trois étapes simples : fixer la pince au poignet du robot, brancher le câble de raccordement et installer le logiciel. Le logiciel Robotiq garantit une configuration optimale des préhenseurs pour toute application, aucune programmation n'est nécessaire. EPick dispose également d'un voyant d'état LED pour indiquer quand la pince est active ou si un défaut s'est produit.Integration
Easy to integrate, easy to use
Robotiq’s Hand-E Gripper is simple to integrate in your production environment and easy for workers of all skill levels to use—no robotics experience required.Install your adaptive gripper in just a few minutes, thanks to our Plug + Play gripper kits. Then use our intuitive software interface to program directly on your robot’s touchscreen.
Accelerate your production line
Increase productivity and improve your cycle time with a dual configuration, which lets you handle more objects at a time. The dual Hand-E configuration is the perfect way to keep your CNC machine fed, even when your operators are away.
Accelerate your production line
Increase productivity and improve your cycle time with a dual configuration, which lets you handle more objects at a time. The dual Hand-E configuration is the perfect way to keep your CNC machine fed, even when your operators are away.
Accelerate your production line
Increase productivity and improve your cycle time with a dual configuration, which lets you handle more objects at a time. The dual Hand-E configuration is the perfect way to keep your CNC machine fed, even when your operators are away.
Technical Documentation
Gorem ipsum dolor sit amet, consectetur adipiscing elit.
Robotiq has a variety of technical information available for your solution.
In the aftermath of the pandemic, the business environment has pushed manufacturers to evaluate (or...
Understanding the overall cost of palletizing solutions is an important step in the decision making...
In the ever-evolving food and beverage production landscape, manufacturing continues its...
As Robotiq's Senior Product Manager, along with our CEO Samuel Bouchard, I am thrilled to present...
Specifications
Morem ipsum dolor sit amet
Qorem ipsum dolor sit amet, consectetur adipiscing elit. Nunc vulputate libero et velit interdum, ac aliquet odio mattis.
Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) *Calculated for the use of silicon covered fingertips to grip a steel object, at a low robot acceleration.
-
6500
Cases palletized in a day
6500
Cases palletized in a day
6500
Cases palletized in a day
Applications
Versatile Applications of Hand-E Grippers by Robotiq
Quality Testing
Read more
Quality Testing
Read more
Quality Testing
Read more
Quality Testing
Read more
Features
Key Features of Hand-E Gripper by Robotiq
Built for collaborative robots
- 50-mm stroke gripper model is suited to collaborative robots
- Integrates seamlessly with Robotiq’s Wrist Camera and FT 300 Force Torque Sensor
- Ergonomic shape for hand-guiding
Built for collaborative robots
- 50-mm stroke gripper model is suited to collaborative robots
- Integrates seamlessly with Robotiq’s Wrist Camera and FT 300 Force Torque Sensor
- Ergonomic shape for hand-guiding
Built for collaborative robots
- 50-mm stroke gripper model is suited to collaborative robots
- Integrates seamlessly with Robotiq’s Wrist Camera and FT 300 Force Torque Sensor
- Ergonomic shape for hand-guiding
Built for collaborative robots
- 50-mm stroke gripper model is suited to collaborative robots
- Integrates seamlessly with Robotiq’s Wrist Camera and FT 300 Force Torque Sensor
- Ergonomic shape for hand-guiding
EPick garantit un retour sur investissement rapide
Le préhenseur à vide EPick est une solution prête à l'emploi, idéale pour gérer diverses applications et obtenir rapidement un retour sur investissement.
Conception
EPick est compact et léger, ce qui le rend agile dans les espaces restreints. Il est doté d'un puissant générateur de vide intégré qui élimine le besoin de recourir à une alimentation en air.
Intégration
Le logiciel Robotiq permet de configurer et d'utiliser EPick rapidement et facilement. Il suffit de connecter EPick au poignet du robot pour une installation sans effort. Le préhenseur EPick peut être personnalisé selon six différentes configurations pour répondre aux besoins de diverses applications et permettre un contrôle complet du préhenseur.
Optimisation
L'interface de configuration intuitive et puissante permet à tout type d'utilisateur de configurer le préhenseur en toute confiance.
Technical Documentation
Gorem ipsum dolor sit amet, consectetur adipiscing elit.
Robotiq has a variety of technical information available for your solution.
In the aftermath of the pandemic, the business environment has pushed manufacturers to evaluate (or...
Understanding the overall cost of palletizing solutions is an important step in the decision making...
In the ever-evolving food and beverage production landscape, manufacturing continues its...
As Robotiq's Senior Product Manager, along with our CEO Samuel Bouchard, I am thrilled to present...
Specifications
Morem ipsum dolor sit amet
Qorem ipsum dolor sit amet, consectetur adipiscing elit. Nunc vulputate libero et velit interdum, ac aliquet odio mattis.
Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) *Calculated for the use of silicon covered fingertips to grip a steel object, at a low robot acceleration.
-
6500
Cases palletized in a day
6500
Cases palletized in a day
6500
Cases palletized in a day
Features
Key Features of Hand-E Gripper by Robotiq
Built for collaborative robots
- 50-mm stroke gripper model is suited to collaborative robots
- Integrates seamlessly with Robotiq’s Wrist Camera and FT 300 Force Torque Sensor
- Ergonomic shape for hand-guiding
Built for collaborative robots
- 50-mm stroke gripper model is suited to collaborative robots
- Integrates seamlessly with Robotiq’s Wrist Camera and FT 300 Force Torque Sensor
- Ergonomic shape for hand-guiding
Built for collaborative robots
- 50-mm stroke gripper model is suited to collaborative robots
- Integrates seamlessly with Robotiq’s Wrist Camera and FT 300 Force Torque Sensor
- Ergonomic shape for hand-guiding
Built for collaborative robots
- 50-mm stroke gripper model is suited to collaborative robots
- Integrates seamlessly with Robotiq’s Wrist Camera and FT 300 Force Torque Sensor
- Ergonomic shape for hand-guiding
Integration
Easy to integrate, easy to use
Robotiq’s Hand-E Gripper is simple to integrate in your production environment and easy for workers of all skill levels to use—no robotics experience required.Install your adaptive gripper in just a few minutes, thanks to our Plug + Play gripper kits. Then use our intuitive software interface to program directly on your robot’s touchscreen.
Accelerate your production line
Increase productivity and improve your cycle time with a dual configuration, which lets you handle more objects at a time. The dual Hand-E configuration is the perfect way to keep your CNC machine fed, even when your operators are away.
Accelerate your production line
Increase productivity and improve your cycle time with a dual configuration, which lets you handle more objects at a time. The dual Hand-E configuration is the perfect way to keep your CNC machine fed, even when your operators are away.
Accelerate your production line
Increase productivity and improve your cycle time with a dual configuration, which lets you handle more objects at a time. The dual Hand-E configuration is the perfect way to keep your CNC machine fed, even when your operators are away.
Technical Documentation
Gorem ipsum dolor sit amet, consectetur adipiscing elit.
Robotiq has a variety of technical information available for your solution.
In the aftermath of the pandemic, the business environment has pushed manufacturers to evaluate (or...
Understanding the overall cost of palletizing solutions is an important step in the decision making...
In the ever-evolving food and beverage production landscape, manufacturing continues its...
As Robotiq's Senior Product Manager, along with our CEO Samuel Bouchard, I am thrilled to present...
Specifications
Morem ipsum dolor sit amet
Qorem ipsum dolor sit amet, consectetur adipiscing elit. Nunc vulputate libero et velit interdum, ac aliquet odio mattis.
Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) Stroke 50 mm (2.0 in) *Calculated for the use of silicon covered fingertips to grip a steel object, at a low robot acceleration.
-
6500
Cases palletized in a day
6500
Cases palletized in a day
6500
Cases palletized in a day
Applications
Versatile Applications of Hand-E Grippers by Robotiq
Quality Testing
Read more
Quality Testing
Read more
Quality Testing
Read more
Quality Testing
Read more
Features
Key Features of Hand-E Gripper by Robotiq
Built for collaborative robots
- 50-mm stroke gripper model is suited to collaborative robots
- Integrates seamlessly with Robotiq’s Wrist Camera and FT 300 Force Torque Sensor
- Ergonomic shape for hand-guiding
Built for collaborative robots
- 50-mm stroke gripper model is suited to collaborative robots
- Integrates seamlessly with Robotiq’s Wrist Camera and FT 300 Force Torque Sensor
- Ergonomic shape for hand-guiding
Built for collaborative robots
- 50-mm stroke gripper model is suited to collaborative robots
- Integrates seamlessly with Robotiq’s Wrist Camera and FT 300 Force Torque Sensor
- Ergonomic shape for hand-guiding
Built for collaborative robots
- 50-mm stroke gripper model is suited to collaborative robots
- Integrates seamlessly with Robotiq’s Wrist Camera and FT 300 Force Torque Sensor
- Ergonomic shape for hand-guiding
Integration
Easy to integrate, easy to use
Robotiq’s Hand-E Gripper is simple to integrate in your production environment and easy for workers of all skill levels to use—no robotics experience required.Install your adaptive gripper in just a few minutes, thanks to our Plug + Play gripper kits. Then use our intuitive software interface to program directly on your robot’s touchscreen.
Accelerate your production line
Increase productivity and improve your cycle time with a dual configuration, which lets you handle more objects at a time. The dual Hand-E configuration is the perfect way to keep your CNC machine fed, even when your operators are away.
Accelerate your production line
Increase productivity and improve your cycle time with a dual configuration, which lets you handle more objects at a time. The dual Hand-E configuration is the perfect way to keep your CNC machine fed, even when your operators are away.
Accelerate your production line
Increase productivity and improve your cycle time with a dual configuration, which lets you handle more objects at a time. The dual Hand-E configuration is the perfect way to keep your CNC machine fed, even when your operators are away.
Technical Documentation
Gorem ipsum dolor sit amet, consectetur adipiscing elit.
Robotiq has a variety of technical information available for your solution.
In the aftermath of the pandemic, the business environment has pushed manufacturers to evaluate (or...
Understanding the overall cost of palletizing solutions is an important step in the decision making...
In the ever-evolving food and beverage production landscape, manufacturing continues its...
As Robotiq's Senior Product Manager, along with our CEO Samuel Bouchard, I am thrilled to present...
Opérationnel en 30 minutes
Charge utile 11,5 kg (25 livres) Poids d'outillage 0,71 kg (1,6 livre) Source d'énergie Électricité, connectée au poignet (24 V, 2 A) Paramètres de contrôle Détection d'objets, niveau de vide, préhension et relâchement Durée de vie 2 000 000 de cycles Configurations de préhenseurs 6 Niveau de vide maximum 80 % Débit d’air maximum 12 l/min (0,2 GPM) Température de fonctionnement 5 à 40 °C (41 à 104 °F)
Plus de composants