2-Finger Adaptive Robot Gripper - 200

Flexible and fully programmable, this electric gripper has been designed to handle a variety of parts in order to reduce changeover costs. Its high grip force, rugged design and sealed casing make it appropriate for any industrial environment.

Main Gripper Features

Flexible

  • A 200 mm programmable stroke
  • Parallel, encompassing and internal grips

Rugged Design

  • High grip force
  • Sealed casing

Intelligent control

  • Grip detection
  • Real-time finger position feedback
  • Control of finger speed and force

Compatibility

  • Compatible with all major robot manufacturers.
  • Communicate with robot controller over: Ethernet/IP, TCP/IP, DeviceNet, CANopen, EtherCAT, Modbus RTU.

More Information

Technical sheets

Robotic Applications

Picture Gallery