FT300 Force Torque Sensor

Robotiq’s Force Torque Sensor enables you to automate force sensitive tasks. With our Path Recording UR+, you can program complex robot movements in seconds, without having to set any waypoint.

Applications

The Force Torque Sensor is a perfect fit for insertion, assembly and product testing processes.

Download Application Packages for the Force Torque Sensor

Quality Testing

Machine Tending

Assembly

Pick & Place

Force Torque Sensor Features

  • Automate force sensitive tasks
  • Reliably perform precision part insertion, assembly and fabrication, product testing
  • Made for Universal Robots
  • Quick installation
  • Path recording with Force Torque Sensor URCap
  • Increase direct teaching precision with ActiveDrive toolbar
Force Torque Sensor
Main Specifications
Measuring range
Force range
Fx, Fy, Fz
± 300 N
Moment range
Mx, My, Mz
± 30 N-m
Effective resolution
Signal
Signal noise
Recommended threshold
Force in X, Y
1.2 N
5 N
Force in Z
0.5 N
2 N
Moment in X, Y
0.02 N-m
0.08 N-m
External noise sensitivity
All axes
Immune
Data output rate
100 Hz
Temperature compensation
15 °C to 35°C
Weight
300 g

Measuring range

Force range
Fx, Fy, Fz:
± 300 N
Moment range
Mx, My, Mz:
± 30 N-m

Signal noise / Recommended threshold

Force in X, Y:
1.2 N / 5 N
Force in Z:
0.5 N / 2 N
Moment in X, Y:
0.02 N-m / 0.08 N-m

External noise sensitivity

All axes
Immune

Data output rate

100 Hz

Temperature compensation

15 °C to 35°C

Weight

300 g
Hide Specs

Can this product work for you?

Tell us more about your process

Can Robotiq work for you?

See our Case studies

Easy to integrate, easy to use

You don't need a background in robotics to use the FT300 Force Torque Sensor. Press record, move the robot, press stop. You’re done programming your robot movement.

Teach your robot in seconds

With FT300 path recording software, you can easily set up complex robot movements without waypoints. Program your robot faster and focus on production.

Fully supported on UR

The Force Torque Sensor is designed for Universal Robots and has perfect mechanical fit with all UR models.

We also offer pre-built Application Packages for the most common applications that can be automated with collaborative robots. You won’t start from scratch and save valuable time. Download our Force Torque Sensors Application Packages

DoF posts

See all dof posts

David_Levasseur

Problem with camera software upgrade

Hello all, I'm having trouble after I updated to the newest version of the camera update. I'm using a UR3, updated from UCC-1.2.0 to UCC-1.2.1.

Read more

Sebastien

How to troubleshoot images with Robotiq camera

Hi pros, how do you guys troubleshoot images with the Robotiq camera.

Read more

David_Levasseur

Universal Robots controller upgrade kit to 3.1

Hi everyone, we had a bunch of questions and request concerning the Robotiq product compatibility over UR.

Read more

Blog posts

See all blog posts

Alex Owen-Hill

How Robots Help the Consumer Goods Industry Adapt

Can small companies keep up with the new, demanding consumer? Here's how robotics can help!

Read more

Emmet Cole

What's New in Robotics This Week - Aug 18

Manufacturing & cobot roundup, super self-healing soft bots, time to replace pets with bots?, A.I. set to reshape music and art, and much more...

Read more

Amanda Lee

Palletize Over 50 Different Pallet Layouts With a Un…

Help out a Pro with his palletizing project using up to 50 different pallets, have you tried writing a word with a Universal Robot? A Pro needs your help with this, how to retrieve a safety password lost with Universal Robot.

Read more