2-Finger Adaptive Robot Gripper

The 2-Finger Gripper is easy to integrate and easy to use in all automation cells in your factory. It handles parts of various sizes and shapes.

Applications

The 2-Finger Gripper is ideal for Pick and Place, Machine Tending, Assembly and Quality testing. With 2 different grip strokes and high adaptivity, this gripper can accomplish many different tasks.

Download Application Packages for the 2-Finger Gripper

Quality Testing

Machine Tending

Assembly

Pick & Place

Gripper Features

Adaptive gripper

2 different grip strokes configurations

Plug + Play

Install and program your robot in a few minutes with our Gripper URCap

2-Finger 85
2-Finger 140
Gripper opening 0 to 85 mm 0 to 3.3 in 0 to 140 mm 0 to 5.5 in
Object diameter for encompassing grip 43 to 85 mm 1.7 to 3.3 in 90 to 140 mm 3.5 to 5.5 in
Gripper weight with mechanical coupling 900 g 2 lbs 1000 g 2.2 lbs
Maximum recommended payload 5 kg 11 lbs 2.5 kg 5.5 lbs
Grip force 20 to 235 N 1.1 to 49.45 lbf 10 to 125 N 2.2 to 24.7 lbf

Gripper opening

2-Finger 85:
0 to 85 mm 0 to 3.3 in
2-Finger 140:
0 to 140 mm 0 to 5.5 in

Object diameter for encompassing grip

2-Finger 85:
43 to 85 mm 1.7 to 3.3 in
2-Finger 140:
90 to 140 mm 3.5 to 5.5 in

Gripper weight with mechanical coupling

2-Finger 85:
900 g 2 lbs
2-Finger 140:
1000 g 2.2 lbs

Maximum recommended payload

2-Finger 85:
5 kg 11 lbs
2-Finger 140:
2.5 kg 5.5 lbs

Grip force

2-Finger 85:
20 to 235 N 1.1 to 49.45 lbf
2-Finger 140:
10 to 125 N 2.2 to 24.7 lbf
Hide Specs

Can this product work for you?

Tell us more about your process

Can Robotiq work for you?

See our Case studies

Easy to integrate, easy to use

You don't need a background in robotics to use the 2-Finger Gripper. It installs in minutes on the Universal Robot arm, and our Gripper UR+ makes its configuration and programming fast and intuitive.

We also offer pre-built program templates for the most common applications that can be automated with Universal Robots.

Don’t start from scratch, download our program templates and save valuable time.

Download here

Get feedback from your Adaptive Gripper like part detection and object size

The 2-Finger Adaptive Gripper offers Plug + Play integration with all Universal Robots models. Using the embedded URCap software for Universal Robots, you have full control over the Gripper, without writing a line of code.

Control Gripper force, speed and movements from the visual interface

Having full control over the gripper means you can adjust its position, speed and force so that it grips your object perfectly. Even with deformable or fragile objects, the 2-Finger Adaptive Gripper enables you to optimize your grip.

Dual 2-Finger Adaptive Robot Gripper

Use up to four Grippers on one Universal Robot arm and take your cycle times down a notch. The multiple gripper configuration is a perfect fit for machine tending tasks, such as a CNC machine or an ICT machine.

DoF posts

See all dof posts

David_Levasseur

Problem with camera software upgrade

Hello all, I'm having trouble after I updated to the newest version of the camera update. I'm using a UR3, updated from UCC-1.2.0 to UCC-1.2.1.

Read more

Sebastien

How to troubleshoot images with Robotiq camera

Hi pros, how do you guys troubleshoot images with the Robotiq camera.

Read more

David_Levasseur

Universal Robots controller upgrade kit to 3.1

Hi everyone, we had a bunch of questions and request concerning the Robotiq product compatibility over UR.

Read more

Who is using this gripper?

Blog posts

See all blog posts

Alex Owen-Hill

How Robots Help the Consumer Goods Industry Adapt

Can small companies keep up with the new, demanding consumer? Here's how robotics can help!

Read more

Emmet Cole

What's New in Robotics This Week - Aug 18

Manufacturing & cobot roundup, super self-healing soft bots, time to replace pets with bots?, A.I. set to reshape music and art, and much more...

Read more

Amanda Lee

Palletize Over 50 Different Pallet Layouts With a Un…

Help out a Pro with his palletizing project using up to 50 different pallets, have you tried writing a word with a Universal Robot? A Pro needs your help with this, how to retrieve a safety password lost with Universal Robot.

Read more