3-Finger Adaptive Robot Gripper

Designed for applications dealing with a wide variety of parts, the 3-Finger Adaptive Robot Gripper represents a solution to improve process flexibility and consistency. This robotic hand gives “hand-like” capabilities to robot arms in advanced robotic applications and industrial automation such as robotic welding, machine loading/unloading, bin picking and research.

Main Features

Flexibility

  • Handles a wide variety of part geometries and sizes.

Precise Control Interface

  • Straightforward control over fingers' position, speed and force.

Rugged and Reliable

  • Designed for industrial environments.

Compatibility

  • Compatible with all major robot manufacturers.
  • Communicate with robot controller over: Ethernet/IP, TCP/IP, DeviceNet, CANopen, EtherCAT, Modbus RTU.

Picture Gallery