3-Finger Adaptive Robot Gripper

The 3-Finger Gripper is the best option for maximum versatility and flexibility. It picks up any object of any shape.

Applications

The 3-Finger Adaptive Gripper is ideal for advanced manufacturing and robotic research. It adapts to the object’s shape for a solid grip, so you can focus on the task and not the grasping.

Quality Testing

Machine Tending

Assembly

Pick & Place

Gripper Features

  • 4 grip types

    Pinch Mode
    Wide Mode
    Scissor Mode
    Basic Mode

  • Control fingers separately

    Get feedback from each finger

3-Finger
Gripper opening 0 to 155 mm 0 to 6.1 in
Gripper weight 2.3 kg 5 lbs
Object diameter for encompassing 20 to 155 mm 0.79 to 6.1 in
Maximum recommended payload (encompassing grip) 10 kg 22 lbs
Maximum recommended payload (fingertip grip) 2.5 kg 5.5 lbs
Grip force (fingertip grip) 15 to 60 N 3.4 to 13.5 lbf

Gripper opening

3-Finger:
0 to 155 mm 0 to 6.1 in

Gripper weight

3-Finger:
2.3 kg 5 lbs

Object diameter for encompassing

3-Finger:
20 to 155 mm 0.79 to 6.1 in

Maximum recommended payload (encompassing grip)

3-Finger:
10 kg 22 lbs

Maximum recommended payload (fingertip grip)

3-Finger:
2.5 kg 5.5 lbs

Grip force (fingertip grip)

3-Finger:
15 to 60 N 3.4 to 13.5 lbf
Hide Specs

Can this product work for you?

Tell us more about your process

Can Robotiq work for you?

See our Case studies

Easy to integrate, easy to use

The 3-Finger Adaptive Gripper is a perfect fit with UR.
It is compatible with most industrial robot manufacturers. We provide hardware and communication options to install the Gripper on most industrial robots.

We also offer pre-built program templates for the most common applications that can be automated with Universal Robots.

Don’t start from scratch, download our program templates and save valuable time.

Download here

Versatile Gripper

With force, position and speed control for each individual and 4 different grip modes, the 3- Finger Gripper can almost pick anything.

Get inspired with these examples of innovative projects using our Grippers and Sensors: teleoperation, human-robot collaboration, mobile robotics, bin picking, kitting and advanced assembly. Download eBook

DoF posts

See all dof posts

David_Levasseur

Problem with camera software upgrade

Hello all, I'm having trouble after I updated to the newest version of the camera update. I'm using a UR3, updated from UCC-1.2.0 to UCC-1.2.1.

Read more

Sebastien

How to troubleshoot images with Robotiq camera

Hi pros, how do you guys troubleshoot images with the Robotiq camera.

Read more

David_Levasseur

Universal Robots controller upgrade kit to 3.1

Hi everyone, we had a bunch of questions and request concerning the Robotiq product compatibility over UR.

Read more

Blog posts

See all blog posts

Alex Owen-Hill

How Robots Help the Consumer Goods Industry Adapt

Can small companies keep up with the new, demanding consumer? Here's how robotics can help!

Read more

Emmet Cole

What's New in Robotics This Week - Aug 18

Manufacturing & cobot roundup, super self-healing soft bots, time to replace pets with bots?, A.I. set to reshape music and art, and much more...

Read more

Amanda Lee

Palletize Over 50 Different Pallet Layouts With a Un…

Help out a Pro with his palletizing project using up to 50 different pallets, have you tried writing a word with a Universal Robot? A Pro needs your help with this, how to retrieve a safety password lost with Universal Robot.

Read more