03365f2aeeadd8de159a23416a93de918956c2d5749203ccbdb386d14921cae5

OMRON

Robotiq products compatible with Omron

Round Image with 3D Effect
Round Image with 3D Effect
Adaptive Grippers
Round Image with 3D Effect
Round Image with 3D Effect
Vacuum Grippers
Round Image with 3D Effect
Round Image with 3D Effect
Force Torque Sensor
DESIGN
  • Plug and Play
  • Wide range of applications
  • Easy to customize
INTEGRATE
  • Fast installation
  • Easy and powerful programming
  • Programmable stroke, speed, force
OPERATE
  • High force, payload and precision
  • Robust, factory-proven hardware
2F-85 Gripper doing a pick and place without any cable running along the robot arm, because of the 10 Coupling
2F-85 Gripper doing a pick and place without any cable running along the robot arm,
because of the 1/0 Coupling
00298c020ce3d81ef0cc9fd295f8fc40cbbec24b0fc5f33d3a4d17950fe08cb6
Installinn Flick Vacuum Gripper on OMRON Collaborative Robot using the 1/0
View in full screen
Coupling
7c08a4632cf1aaa3161de834c440c3a4d565326ddfcb0bd4596f535dc171a216
2F-85 Grippers connected to Robotia 1/0 Coupling
13ffa3160af4ba3016ea4e0d945459b132b73d2e58a728c58a7913390fb9b93d
Hand-E Adaptive Gripper on OMRON TM Collaborative Robots 1
5f580ad88341577a9f4d6607fa9836bbd80e616b21130f6396f1a6157b1769d4
Feeding raw material into CNC machine with new gripper