Adaptive Gripper

The robotic gripper that adapts to all parts, simply.

How it works

  • 3 articulated fingers and 4 grasping modes to pick a wide variety of sizes and shapes.
  • Send simple open-close commands and let the gripper adapts to any geometry.
  • Control the closing speed, force, do partial closing / opening.
  • Receive grip detection feedback from the gripper.
  • Embedded gripper controller communicating with the robot controller over Ethernet/IP, TCP/IP, DeviceNet, EtherCAT or RS232. Program from the teach pendant.
  • Electric gripper, comes with the mechanical mount for your robot. Has two connectors on the side for 24V power supply and communication.

Targeted robotic applications

Manufacturing -- High part mix applications such as assemly, machine tending, kitting, part positioning.

Teleoperation -- For enhanced dexterity and intuitive control.

Research -- For research manipulation in unstructured environments.

Technical sheets

Gallery