ROBOTIQ

Palletizing Workcell: the robotic palletizer for your end of line

Start fast. Scale with confidence.

 

Palletizing Workcells that make end-of-line automation easy

Your end-of-line is the final stop before delivery to your customers. It's also one of the most manual and labor-intensive. Manual palletizing is hard to staff and harder to scale. Robotiq helps you automate it with a robotic cobot palletizer that installs in days, with simple integration, short timelines and flexible systems.

 

Palletizing Workcells are fast to set up, easy to use, and ready to scale with your business.

 

It’s everything you need, nothing you don’t.

Robotiq_Pal-Webpage_Proan

Boost productivity

Easy to set up. Easy to use. No robotics experience needed.

Predictable payback in 1-2 years.

Robotiq_Pal-Webpage_Ornua

Enhance adaptability

Handle new SKUs, pallet patterns, and setups with ease.

Structured decision-making process with practical tools to assist you in making a smart choice.

 

Power your factory with IQ

In a matter of minutes,  confirm feasibility with a Fit Check and you'll know which setup works best for you. Receive a deployment-ready Palletizing Workcell faster, with predictable performance from day one and a clear financial return, even in 1-shift operations. 

What's included in a Robotiq Palletizing Workcell?

Robotiq_Glenhaven-21-1

Choose your robot palletizer: PAL Ready or PAL Series

Both options allow you to start fast, scale with confidence, and get:

 

  • The same intuitive software and operator experience
  • The same digital tools and deployment confidence
  • The same Lean Robotics design principles
  • The same global partner network and support
Logo_PAL_Ready_RGB

Production-ready palletizer

Production-ready-palletizer-PALReady

A fully assembled, robotic palletizing cell, designed for rapid installs.

Logo_PAL_Series_RGB

Modular palletizers

Image_Web_Modules_1920x1080_V1b

A configurable palletizing option built from Robotiq standard models PE/AX Series and modules, supported by certified partners or Robotiq Installation Services.

PAL Ready, the production-ready robotic palletizer

PALReady_ROBOTIQ_Images2K_004 copy

Fast, predictable deployment

Get started fast and easy

Production-ready to skip project design and validation steps for faster deployment.

Fast and predictable ROI
Reduced delays, no production stop, no extra engineering required.

Confidence to grow
Scale ROI across lines and factories with one seamless operator experience, powered by PAL Ready and PAL Series.

PALReady_ROBOTIQ_Images2K_002 copy

Smart Infeed and flexible gripper

Smooth transition from your upstream conveyor, automatically delivering boxes at the right time and the right place.

Flexible gripper with no changeovers between products.

PALReady_ROBOTIQ_Images2K_001 copy

Redeploy in under 10 minutes

Anchorless redeployment in under 10 minutes: 

  • Enable multiple production lines with low-volume production
  • Support washdown zoning for food & bev
  • Empower any team member - no tools, no forklifts or engineering support required. 
PALReady_ROBOTIQ_Images2K_003 copy

Built for operators and safety

Work made easier and safer for your operators.
Robotiq puts the operator experience first:

Flexible and robust software – Easy to learn and intuitive to use, so operators get productive fast.
Safety package – Keeps the cell open and accessible, ensuring a safe workspace without bulky fences.

PAL Series: Modular Palletizing Workcells

Proan-L1150285-lowres

Robotiq Palletizing software 

Simple where it matters, powerful where it counts. Experience software that empowers people, boosts performance, and grows your business.

  • For operators: Select a recipe, start, palletize. Fewer steps, fewer errors, and a day that’s predictable and productive.

  • For technicians: Full autonomy. Quickly add new SKU and adapt to production changes while keeping palletizing consistent and flexible.

  • For the business: Reliable, robust and designed to evolve with your business with AI-based optimized trajectories, smart handling of variability and scalable open platform.

 

A compact palletizing system that installs in 2 days

Installs in 3 days. Fits your space. Scales with you.

No need to reconfigure your line or halt production.


Robotiq’s compact system fits your layout now and grows with it later.

How much does a robotic palletizer cost?

In the US, a Robotiq palletizer may be fully deductible in the year it is placed in service. The One Big Beautiful Bill Act made 100% bonus depreciation permanent for qualified equipment acquired and placed in service after January 19, 2025, and Section 179 lets businesses expense up to $2,560,000 in 2026, with bonus depreciation covering the remaining basis. In Canada, prices start at CAD 75,000. Ask our team about financing and leasing options, and confirm the tax treatment with your accountant.

 

The exact cost depends on your factory’s setup, but the payoff is clear—most factories see ROI in 1–2 years through labor savings, higher output, and lower hiring costs.

 

Want real numbers for your operation? Start your project in IQ with a 5-minute Fit Check to get a detailed ROI, price range and payback period calculation.

 

Ready to move forward? 

Who's using it?

Robotiq_Glenhaven-15-1
Key result: 13-month payback

"So really it's a very quick, fast, simple solution, and it's one that can be rolled out at pace across multiple lines within a factory."

- Ken Maguire
Managing Director, Glenhaven Foods

09_2024_WE_CaseStory_Raumland 16-1
Key result: 5 million bottles handled per year

"The cobot perfectly reflects what we need. It is a flexible machine, compact, quick to set up, and, ultimately, affordable. We were able to automate a task that was extremely tedious. No one complains about back pain anymore. At least not from palletizing."

- Sebastian Raumland
Managing Director, Raumland GmbH

cascade-coffee
Key result:  6500 cases palletized in a day

"The ROI was a slam dunk from the beginning, from how much labor it saved. The installation process was the smoothest install of any piece of equipment I have had to experience in 28 years."

- Greg Thayer
Vice-President, Cascade Coffee

Hack AG
800 different SKUs to handle

"The key result for our production process is that we are now further flexible in our processes and product planning, and we decreased the hard work of our employees."

- Simon Gunnemann
Managing director central production, Hack AG



Robotiq Palletizing Workcell - Robotic palletizer FAQ

What is a robotic palletizer?

A robotic palletizer is a robot cell that picks boxes, bags or containers at the end of a production line and stacks them on pallets in a set pattern. A Robotiq Palletizing Workcell uses a collaborative robot to handle payloads up to 77 lb (35 kg) at up to 13 cycles per minute, and operators create new pallet patterns without programming. It is built for the end of line in food and beverage, consumer goods, pharmaceutical and packaging operations. Generate your Palletizing Workcell using IQ, starting with a 5-minute Fit Check.

What is automated palletizing and how does it work?

Automated palletizing uses a robotic system, often a collaborative robot (cobot), to pick, orient, and stack products onto pallets in a predefined pattern. With Robotiq’s Lean Palletizing, operators can set up pallet patterns through an intuitive interface without programming, allowing fast deployment and consistent stacking quality.

Lean Palletizing workcells can handle an unlimited number of SKUs, a payload of up to 77 lb (35 kg), and a throughput of up to 13 cycles per minute. Close to 1000 units have been deployed worldwide.

What does a palletizing automation system include?

A Robotiq Palletizing Workcell combines a PAL Ready or a PE Series or AX Series modular palletizing workcell, a PowerPick vacuum gripper, a Smart Infeed conveyor that presents each box at the right time, a palletizing software for operators and technicians and modular safety packages. The mobility kit is included in the PAL Ready Workcell and for Modular Palletizing Workcells, the optional PE20 Mobility Kit lets you move the cell between lines like a pallet jack, with no floor anchoring. Generate your Palletizing Workcell using IQ, starting with a 5-minute Fit Check.

Why should manufacturers automate palletizing?

Manufacturers automate palletizing to reduce manual labor, improve consistency, and prevent workplace injuries caused by repetitive lifting. A robotic palletizer helps address labor shortages while increasing throughput and maintaining stable production. For example at Cascade Coffee, Robotiq Lean Palletizing handled production increases (6500 cases palletized in one day!)

How much does a palletizing system cost?

The cost of a palletizing system varies depending on throughput, layout, and application requirements. Collaborative palletizing solutions typically require a lower upfront investment than traditional industrial systems and can deliver a faster return on investment thanks to quick installation and minimal integration complexity.

The exact price of a Lean Palletizing workcell can vary by region. In the Americas, palletizing starts at 85k USD.

What is the ROI of a robotic palletizer?

Robotiq Lean Palletizing can deliver ROI in as quickly as 12 months by reducing labor costs, minimizing product damage, and improving productivity. Because cobot palletizers are easy to deploy and require little training, manufacturers can start realizing value shortly after installation. Martin Ray Winery achieved a 16-month ROI with only one workcell and one shift.

Do I need programming experience to use a palletizer?

No. Robotiq’s palletizing solution is designed for operators, not robotics experts. The user interface guides you through pallet configuration and operation, so your team can run the system with minimal training. As an example, teaching a new SKU takes one minute.

Cobot palletizer vs. traditional robot palletizer: what's the difference?

A cobot palletizer is designed to work safely alongside people (when a risk assessment allows for it) and is faster to deploy, easier to use, and more flexible than traditional industrial palletizers. Traditional systems often require complex programming, safety fencing, and longer integration times. A Robotiq Lean Palletizing workcell meets traditional solution performance with a footprint that is 3-4 times smaller. Compare both options for your line and request a quote.

  Robotiq cobot palletizer Traditional robot palletizer
Installation 1 day for PAL Ready, about 2-3 days for other workcells Longer integration project, up to several weeks or months
Safety Modular safety packages; open cell when the risk assessment is approved for collaborative mode, wide range of options from scanners to fencing if needed. Safety fencing around the cell
Footprint Compact footprint, 3 to 4 times smaller than industrial palletizer Larger dedicated floor area
Programming No programming; a new SKU takes 1 minute to teach. Autonomy of programming, ease of use. Complex programming, externalized programming, often dependent on third-party
Payload and speed Up to 77 lb (35 kg), up to 13 cycles per minute Typically chosen for heavier loads or very high line speeds

How long does it take to install a palletizing system?

Modern palletizing solutions can be installed and operational in a matter of a few days. Robotiq’s Lean Palletizing is designed for quick setup, allowing teams to go from delivery to production rapidly without complex integration work without production stop. The Robotiq PAL Ready workcell is designed to be installed in one day.

Is my application a good fit for a palletizing robot? How can I know if palletizing automation will work in my plant?

Most palletizing applications are a good fit if they involve:
  • Boxes, bags, or containers under 77 lb (35 kg)
  • Repetitive stacking patterns
  • Moderate speeds (e.g., 5–13 picks/min)
  • Labor-intensive end-of-line tasks

The best way to know is to evaluate your application based on your exact requirements.

Where can I see a palletizing solution in action?

Manufacturers can explore real-world applications through case studies, tradeshows, or by connecting with local partners and integrators. Seeing similar applications helps validate fit and expected performance.

Does a cobot palletizer need safety fencing?

Not always. A risk assessment before production decides the layout: an open cell in collaborative mode, scanners, or fencing where needed. It follows the robot safety standards of your region: ANSI/A3 R15.06 in the US and CSA Z434 in Canada; in EMEA, ISO 10218-1 and -2, with CE marking in the EU under the Machinery Regulation (EU) 2023/1230 from January 20, 2027. Robotiq provides an EC Declaration of Incorporation, and the integrator completes the CE marking.

How does a robotic palletizer reduce lifting injuries?

Safety teams assess manual lifting with the NIOSH Lifting Equation in the US, whose load constant is 51 lb (23 kg) under ideal conditions, or with ISO 11228-1 in Europe and other regions. Repetitive stacking at floor or shoulder height lowers that limit further. A Robotiq Palletizing Workcell takes over these lifts, up to 77 lb (35 kg) per pick, so operators supervise the line instead of stacking cases.

Which pallets does it work with?

Robotiq Palletizing Workcells adapt to all common pallet sizes: GMA (48 × 40 in) in North America, EUR1 (1200 × 800 mm) and EUR3 (1200 × 1000 mm) in Europe, as well as GLOBAL, AUS1, APAC and other formats. To confirm your setup, enter your pallet size, box dimensions and stack height in the Palletizing Fit Check: it simulates your pallet pattern before you buy.

Get a quote for your Robotiq Palletizing Workcell

Tell us about your products, pallet patterns and line speed. We'll recommend the right Palletizing Workcell and prepare your quote.

Resources

Ready when you are!

See what fits best

Want to see if a Robotiq Palletizer fits your operation? Answer a few questions and we'll show you which setup works best for you along with a ROI calculation, price range and 3D simulation

Live demo

Bring your own products and see it in action.

Let's get to work

Start fast. Scale with confidence.