2FC Physical AI Gripper

Learn from contact-rich manipulation.
Act with tactile intelligence.
Improve through deployment.


A production-ready adaptive gripper with tactile sensing and embedded intelligence, helping robots learn from physical interaction and act reliably on what they learn, from the lab to production.

Robotiq 2F-85 and 2F-140 adaptive grippers, upgradable to the 2FC

Already own a 2F gripper?

Add TSF tactile sensors and the AI Hub to your 2F-85 or 2F-140 in the field. The Tool Center Point (TCP) stays the same, so your programs and your models carry over with the 2FC physical AI gripper.

Talk to an expert 
2FC software interface showing synchronized tactile maps and gripper state

Contact Core

Access simulation assets, drivers, control packages, synchronized interfaces and contact skills on our GitHub. 

Access Robotiq GitHub 
2FC-85 & 2FC-140 physical AI grippers

Specifications

2FC-85 & 2FC-140

Tactile Resolution
: 28 taxels
Frequency: 1000 Hz (dynamic sensing)
Fingertips IMU: 3-axis (x, y, x)
Grip Force: 0 - 235 N
Payload: 5 kg (11 lb) / 2.5 kg (5.5 lb)
Stroke: 85 mm (3.3 in) / 140 mm (5.5 in)
Closing speed: 20 to 150 mm/s (0.8 to 5.9 in./s)
Cable: Single Ethernet cable for power & communication

Talk to an expert 

Trusted by Physical AI leaders

Built to learn. Made to deploy

Pre-order now. Shipping Q1 2027